This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FRONT - Display Cabinet

Unique ref.: FRM10040
Brand: Karl Andersson & Söner
Product family: Front
Product group: Display
Width (mm): 1000
Height (mm): 800
Depth (mm): 200
Date of publishing: 2014-10-30
Edition number: 2
Type: Object (single object)
Download (3)

Front display cabinet (Skala Design 2011). The frame (back and sides) is available in oak, birch, standard colors, standard stains on oak and white glazed oak. In addition to the sliding doors in tempered clear glass, there are also two glass shelves, LED lighting is included and a lock in nickelplated is available as an optional extra. The cabinet is wall-mounted on a metal suspension strip. Special sizes and other finishes upon request.

Front display cabinet (Skala Design 2011). The frame (back and sides) is available in oak, birch, standard colors, standard stains on oak and white glazed oak. In addition to the sliding doors in tempered clear glass, there are also two glass shelves, LED lighting is included and a lock in nickelplated is available as an optional extra. The cabinet is wall-mounted on a metal suspension strip. Special sizes and other finishes upon request.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 33

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8441
Uniclass 1.4 Description: Display cabinets, racks
Uniclass 2.0 Code: PR-35-77-78
Uniclass 2.0 Description: Shelf Units
NBS Reference Code: 35-77-80
NBS Reference Description: Shelves
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®