We are using cookies to provide our services

By using our services you agree to our use of cookies

KANECCT - SHOWCASE

Unique ref.: kanecct-showcase
Brand: Karl Andersson & Söner
Product family: Table
Product group: Kanecct
Date of publishing: 2017-06-08
Edition number: 1
Type: Object (single object)
Download (1)
The Kanecct table system consists of tables with leg frames and connecting tabletops between the tables. The tables can be handled easily by just one person. Kanecct is ideal where flexibility is key. A room can quickly be transformed from being furnished with individual tables to being furnished with one long table – or from offering maximum seating to no seating at all. The tables can be stacked on top of each other to free up floor space. Store connecting tabletops on a trolley or hang them on the wall. The tables come in a width of 700 mm and lengths of 600, 700 and 1250 mm. Legs come in white or black powder coated steel. Connecting tabletops come in a width of 700 mm and in lengths of 700, 1250 and 1850 mm. All tabletops and connecting tabletops are made of framed construction with tops in veneers of oak, birch or ash, white or black laminate, black desktop or standard stains on ash. The underside of each table includes a sound-absorbent pad, stacking and saftey cover.


Material main: Wood
Material secondary: Powder coated steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8221
Uniclass 1.4 Description: Tables
CSI MasterFormat 2014 Code: 12 64 00
CSI MasterFormat 2014 Title: Booths and Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables

All BIM objects are real products from real manufacturers confirmed and approved