Unique ref.: | KN1 |
---|---|
Brand: | Karl Andersson & Söner |
Product family: | Knob |
Product group: | Coat Rack |
Width (mm): | 46 |
Height (mm): | 46 |
Depth (mm): | 95 |
Date of publishing: | 2014-10-30 |
Edition number: | 2 |
Type: | Object (single object) |
Knob (Patrik Hansson 2010), is an exquisitely turned coat hook in solid wood, fitted with a rubber ring to make sure that anything you hang up stays securely in place. Knob works both on its own and grouped together, either in vertical or horizontal rows, or in other constellations. Knob is available in black or white in packs of four. As a complement there is also a mirror, a coat hook with two hangers, and a coat-hanger, all in black or white metal.
With these accessories Knob provides an excellent alternative wherever space is limited – to hang up clothes, jackets, necklaces, bags, towels, etc. in the office and at home in the hall, the bedroom or the toilet. Knob can also be used as a door-stop.
Knob (Patrik Hansson 2010), is an exquisitely turned coat hook in solid wood, fitted with a rubber ring to make sure that anything you hang up stays securely in place. Knob works both on its own and grouped together, either in vertical or horizontal rows, or in other constellations. Knob is available in black or white in packs of four. As a complement there is also a mirror, a coat hook with two hangers, and a coat-hanger, all in black or white metal.
With these accessories Knob provides an excellent alternative wherever space is limited – to hang up clothes, jackets, necklaces, bags, towels, etc. in the office and at home in the hall, the bedroom or the toilet. Knob can also be used as a door-stop.
Product url: | https://www.karl-andersson.se/uk/8.1042/knob |
---|---|
Installation instructions: | https://www.karl-andersson.se/products/Doc.ashx?t=5&f=Knob+A5+2015.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.karl-andersson.se/products/Doc.ashx?t=2&f=Knob_2018.pdf |
Instruction video: | https://www.youtube.com/watch?v=GMfNc5L7f-w |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/karlandersson/product/kn1
Material main: | Wood |
---|---|
Material secondary: | Rubber |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 0.1 |
BIMobject Category: | Furniture - Hooks & Hangers |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L82124 |
Uniclass 1.4 Description: | Coat hooks |
BIMobject®