Publish your products
LOCUS Table - Showcase

LOCUS Table - Showcase

It isn’t often you can find a pedestal table made entirely of wood, especially when it is for a public space where stability and durability are essential qualities. Locus Pedestal Table (2017) and Locus Table (2023) all designed by Roger Persson, has been created from an experiment with similar products in metal where the designer has transferred the formative properties to a pedestal table made entirely of wood. The table is perfect to combine in environments that require coffee, dining and bar tables in the same style.

The Locus Table (2023) is perfect for all kinds of meetings such as conferences, dinners, work or in other contexts where you need to meet. The table can be up to seven meters long with the wooden legs strategically placed for maximum stability. The table is available in a height of 730 mm and in rectangular shapes. The legs have a T-foot with a characteristic heel and are made of solid wood with adjustable screws.

Specification
  • The tabletop is made of blockboard veneered in oak, birch and ash and standard stains on ash and white pigmented oak or ash. The tabletop is also available in laminate (white, black, oak, birch, ash) and black desktop. Special dimensions and other designs on request. As an accessory to the rectangular tables, there are various cable entries where the cable goes through the legs and down to the floor. The tabletop and leg can easily be dismantled with hand tools.

Technical specification
  • Unique ref.locus-showcase
  • Product familyTable
  • Product groupLocus
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit