Publish your products
LOLLIPOP - Round table ø290 H1050
LOLLIPOP - Round table ø290 H1050
LOLLIPOP - Round table ø290 H1050

    LOLLIPOP - Round table ø290 H1050

    Malin Lundmark derived her inspiration for Lollipop (2014, 2019) from the classic coffee-cup saucer – here the table itself becomes the “saucer” for your cup. Lollipop is the ideal solution for coffee breaks and all those other occasions when it’s handy to have a small table that’s easy to move to where it’s needed. The outsize ring is a useful handle but also adds to the light-hearted expression of the table.

    In 2019 the Lollipop series was extended with more new family members, all of which share the same playful personality: a small coffee table, a bar table and planters of various heights. With this more extensive series you can now furnish a lounge with tables in different heights and complement them with greenery in matching planters to breathe extra life into a room. As before, all the items share a design based on circles and spheres.

    The table comes in four heights with tops in three different sizes. Choose a frame with or without a ring in shiny chrome or standard colors finishes. The table top is in solid oak, birch, ash, or finished in our standard colors, standard stains on ash or white-glazed oak or ash. Maximum three hooks in polished chrome are available as optional extras to hang things on below the table surface. 

    The concrete foot stands best on surfaces such as parquet flooring, quarry tiles, concrete, plastic matting or similar. Avoid placing the table on thick rugs or those with a soft pile as there is a risk that the table may be less stable on this kind of surface. Tables are delivered assembled.

    Specification
    • The table comes in four heights with tops in three different sizes. Choose a frame with or without a ring in shiny chrome or standard colors finishes. The table top is in solid oak, birch, ash, or finished in our standard colors, standard stains on ash or white-glazed oak or ash. Maximum three hooks in polished chrome are available as optional extras to hang things on below the table surface. 

      The concrete foot stands best on surfaces such as parquet flooring, quarry tiles, concrete, plastic matting or similar. Avoid placing the table on thick rugs or those with a soft pile as there is a risk that the table may be less stable on this kind of surface. Tables are delivered assembled.

    Technical specification
    • Unique ref.lollipop-lo3-29105u
    • Product familyTable
    • Product groupLollipop
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (mm)1050
    • Width (mm)290
    • Depth (mm)290
    Related
    • Material mainWood
    • Material secondaryConcrete
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)12
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit