This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MAY - Storage

Unique ref.: MAYxxx
Brand: Karl Andersson & Söner
Product family: May
Product group: Storage
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (4)

Karl Andersson & Söner commissioned Patrik Hansson with the task of developing a practical chest of drawers with its own identity and various alternatives in terms of legs. This resulted in May,(2013), a chest of drawers on which every alternate drawer handle is hidden. The drawers are made of birch plywood and have partial extension drawer slides, dampened closure and hidden expanders. May is made of MDF and is available in oak and ash veneers and standard colors.

Choose from solid wooden legs with adjustment screws, steel runners with a polished chrome finish or four lockable castors. The color of the castors matches the chest of drawers, except for the ash or oak versions, on which the castors are always white. Place May in your hall or bedroom, as a bedside table or for storing clothes, shoes and other items. You can even place it freestanding in the middle of a room because it is attractive from all angles.

Karl Andersson & Söner commissioned Patrik Hansson with the task of developing a practical chest of drawers with its own identity and various alternatives in terms of legs. This resulted in May,(2013), a chest of drawers on which every alternate drawer handle is hidden. The drawers are made of birch plywood and have partial extension drawer slides, dampened closure and hidden expanders. May is made of MDF and is available in oak and ash veneers and standard colors.

Choose from solid wooden legs with adjustment screws, steel runners with a polished chrome finish or four lockable castors. The color of the castors matches the chest of drawers, except for the ash or oak versions, on which the castors are always white. Place May in your hall or bedroom, as a bedside table or for storing clothes, shoes and other items. You can even place it freestanding in the middle of a room because it is attractive from all angles.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®