Selecting the location and language will prioritise localised information. Continue
MILO - seating stool upholstered SH650

MILO - seating stool upholstered SH650

The round seat of Milo (2020) bar stool is perfectly symmetrical, which makes it easy to place the stool in any setting and ensures that Milo looks inviting and is fully functional from every angle. The proportions of the seat and the fact that it is fashioned in solid wood mean that it is possible to incorporate a concealed fitting for a swivel function and backrest. The grid-style footrest not only adds an extra dimension of comfort thanks to the flexibility it offers in terms of how and where users choose to rest their feet, but it also contributes to the stability and durability of the construction and gives the stool its own unique personality.
Specification
  • Milo is manufactured in solid oak or ash, finished with standard stains on ash, or white glaze on oak and ash. The footrest has a stainless steel footrest protector and felt floor protectors. Accessories to the stool are: The seat with a fabric or leather cover. The gridy-style footrest comes in a stainless steel finish or lacquered in black or white as standard. The swivel function up to 130 kilos. In the event of future renovation requirements, wooden or covered seats, backrest and underframe can all be simply changed. Milo is a stable, sturdy, hard-working solid wooden bar stool. If you need a truly durable bar stool to partner 900 mm or 1050 mm high tables, Milo is the perfect choice.
Technical specification
  • Unique ref.milo-mlp65tk
  • Collection setSeating
  • CollectionMilo
  • TypeObject (single object)
  • Date of publishing2020-10-05
  • Edition number1
  • Height (mm)650
  • Width (mm)390
  • Depth (mm)390
Related
  • Material mainWood
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass TitleResidential Stools
  • OmniClass Number23-21 23 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Macedonia (FYROM)
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Faroe Islands
Guernsey
Gibraltar
Isle of Man
Monaco
Andorra
Cyprus
Åland Islands
San Marino
Malta
Jersey
Liechtenstein