This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MOPSY - Table

Unique ref.: MPx
Brand: Karl Andersson & Söner
Product family: Table
Product group: Mopsy
Date of publishing: 2016-06-09
Edition number: 1
Type: Object (single object)
Download (6)

Mopsy (Markus Johansson 2016) is a sofa table with round and square-shaped tops at different heights in an overlapped combination on the same leg frame. A number of Mopsy tables can be grouped together in the same type of wood or colour, or in a combination of different types of wood and colours. The tabletops and leg frames are made from solid wood. Choose from oak, birch, ash, standard stains on ash, white glazed oak or ash and standard colors. For standard colors the tabletop is made in MDF. Use Mopsy to furnish lobbies, all kinds of meeting places or next to your sofa at home.

Mopsy (Markus Johansson 2016) is a sofa table with round and square-shaped tops at different heights in an overlapped combination on the same leg frame. A number of Mopsy tables can be grouped together in the same type of wood or colour, or in a combination of different types of wood and colours. The tabletops and leg frames are made from solid wood. Choose from oak, birch, ash, standard stains on ash, white glazed oak or ash and standard colors. For standard colors the tabletop is made in MDF. Use Mopsy to furnish lobbies, all kinds of meeting places or next to your sofa at home.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 58 23
CSI MasterFormat 2014 Title: Coffee Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®