Publish your products
Opera

Opera

4.8 out of 5 stars4.8(8 reviews)

Opera (2025 design Studio Stockholm) is a solid, handcrafted table system with a sculptural expression and full functionality. Inspired by a stylized pilaster, a play between light, shadow and transparency is created. The base with its airiness and at the same time stability, creates a beautiful and exciting unit. Opera has a wide range of uses in rooms that need a table where people want to gather around; to confer, chat, have a meal or just hang out.

Specification
  • Opera is available in two heights with table tops that can have rectangular, square, round, oval, or irregular shapes.

    The table tops are made of veneered MDF. For the rectangular and oval shapes, the base is in the form of rectangular ends. The other tables have round column in solid wood, which have weights at the bottom for stability. The finish is oak, ash, standard stains on ash and white-pigmented oak or ash. The top is also available in laminate (white, black, oak*, ash*) and black desktop. Special dimensions and other designs upon request.

    As an option, there are different solutions for electrical outlets. The details for the electrical outlets in the table are well developed and the flexibility is great since you can use the space in the base to run cables. Access to the space in the base is obtained by easily dismantling some of the frame's ribs via magnetic fasteners. This provides access to the table's underlying frame for further cable routing in the table and down to the floor. The table is delivered unassembled where the table top needs to be mounted on the base. It is also easy to disassemble the table with hand tools.

    *Opera in width 1400 mm is not made in oak or ash laminate.

Technical specification
  • Unique ref.opera
  • Product familyTable
  • Product groupOpera
  • TypeShowcase (model)
  • Date of publishing2025-09-05
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit