We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pillow - sound absorber

Unique ref.: PWxxx
Brand: Karl Andersson & Söner
Product family: Pillow
Product group: Sound absorber
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (8)
Pillow (Joel Karlsson, 2013) is the ingenious and innovative sound absorber with a clever construction that allows you to cover it with the fabric, with stretch, of your choice. Pillow is made of several materials including recycled textiles and PET plastic bottles. Its measures 530x530 mm with a depth of 80 mm, and you can order it with or without the buttons. You can choose the color of the button fabric to match or contrast with that of the pillow itself. The standard fabric is Europost 2 from Gabriel in four colors (60003 light grey, 60016 dark grey, 64149 red and 67066 turkos) and four colors from Kvadrat in Hallingdal 65 fabric, in the colors 130 grey, 420 yellow, 180 anthracite, 100 white. Pillow is hung up using a metal rail that you screw into place on a wall and tested in accordance with EN ISO 354 and awarded a Class A rating (high absorption) accordance to EN ISO 11654.


Material main: Upholstery
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: SS-25-25-05
Uniclass 2.0 Description: Acoustic Panel Systems
NBS Reference Code: 25-25-05
NBS Reference Description: Acoustic Panel Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved