Publish your products
Ray - Room divider, Straight
Ray - Room divider, Straight
Ray - Room divider, Straight
Ray - Room divider, Straight
Ray - Room divider, Straight

    Ray - Room divider, Straight

    4.5 out of 5 stars4.5(78 reviews)
    Ray room divider (2022) is one of the results of a project to transform an office with fixed workspaces into one that offers greater flexibility in terms of the work environment. In order to satisfy ambitions to make full use of natural light in the premises, areas were separated by a trellis construction rather than solid screens. The wooden staves in the trellis create patterns of light, subtle contrasts and smooth transitions, while also fulfilling their primary function of dividing and partitioning the space in the room. The name – Ray –  is inspired by the way the trellis construction filters the light and creates rays of differing intensity between the staves. Thanks to its curved structure Ray room divider stands steady and stable without any need to secure it to floor or ceiling. This makes it easy to extend in the same way as modular furniture. The curved form also means there is no front or back to Ray, ensuring that it always looks equally attractive from every point in the room. Ray is the ideal solution for creating a room within a room. Simply add a combination of high or low seating, together with plants and the requisite lighting.
    Specification
    • Ray room divider is 1600 mm high. It comes as a straight module 630 mm long, and as two 30° modules with a radius of 800 mm and 1400 mm respectively. For optimum stability certain combinations require a foot in powder-lacquered metal. If the modules are to be anchored to the floor, please note on the request / order. Each module is equipped with felt floor protectors. Modules are supplied assembled, ready to be linked with concealed link fittings. Ray comes in a choice of solid oak or ash, standard stains on ash and white glaze on oak or ash. End in metal, beige color as standard for oak and ash, black or white color as options. Hand tools are all that is required to simply separate the different modules.
    Technical specification
    • Unique ref.rayr16063
    • Product familyRoom divider
    • Product groupRay
    • Date of publishing2022-07-07
    • Edition number1
    • Height (mm)1600
    • Width (mm)630
    • Depth (mm)70
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)12
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom