We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Reverb - sound absorber

Unique ref.: REWx
Brand: Karl Andersson & Söner
Product family: Sound absorber
Product group: Reverb
Date of publishing: 2016-06-09
Edition number: 1
Type: Object (single object)
Download (8)
Reverb is a visually appealing and practical ceiling-mounted sound absorber. The hole in the sound absorber lets light through from existing light fittings or gives you the opportunity of suspending light fittings through it. This means that Reverb is ideal for hanging over meeting places, workspaces or along a corridor. Reverb is made in compression-moulded polyester fibres in 10 different colors of Stay fabric from Gabriel. Choose from two hanging options: one wire with a knot or three wires. Three wires are recommended if a light fitting is going to be suspended through the hole. The wires are two metres long and we recommend hanging the sound absorber 1900 mm above the floor.


Material main: Polyester
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved