Publish your products
Rollo - folding table 1200x700

Rollo - folding table 1200x700

Rollo (design Axel Bjurström 2021) is a sturdy, stable mobile folding table that is simple to fold up and roll away. The underlying idea has been to create a functional, flexible folding table for public spaces without compromising on form or aesthetic appeal. Rollo is a table that one person can handle unaided – easy to move, easy to erect, easy to fold up, yet robust enough and stable enough to cope with all the strains and stresses that a folding table is subjected to during a long lifetime. Rollo has a wooden table top with carefully crafted features that help create a warm, welcoming atmosphere. The organic qualities of the wood are complemented by thoughtfully designed steel fittings that provide a functional solution for opening and folding the table. A spring-loaded construction ensures that Rollo opens easily with a two-handed grip, providing the maximum space for chairs with arms while also ensuring that the table cannot fold up accidentally. The tabletop is carefully balanced so that it is always perfectly level when unfolded. When folded, tables can be placed close together and stacked side by side.
Specification
  • The tabletop is made of veneered MDF, finished in oak, ash, birch, standard stains on ash, or white glaze on oak or ash. The centre beam and ends are of solid wood in the same finish as the top. The edge of the table top (straight as standard and D-kant for a supplement) will be the same finish as beam and ends. Table legs terminate in a metal foot with a finely textured powder lacquer finish in white (RAL 9016), black (RAL 9005) or grey (RAL9006/07). Each table is fitted with four black wheels that can be locked in place. Link fittings, table aprons and various electric outlets are available as optional extras. Tables equipped with electric outlets have cable ducts with a wooden finish, so cables can be kept in place under the tabletop when the table is folded for storage. The table is supplied unassembled. The leg frames are to be fitted to the central beam. If required, the table can be easily dismantled into its component parts using only simple hand tools.
Technical specification
  • Unique ref.Rollo-RO112070
  • Product familyTable
  • Product groupRollo
  • Date of publishing2021-08-16
  • Edition number1
  • Height (mm)730
  • Width (mm)1200
  • Depth (mm)700
Related
  • Material mainWood
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit