Publish your products
SHELL - Chair Covered seat

SHELL - Chair Covered seat

5.0 out of 5 stars5.0(5 reviews)

We are following up the success of our popular Shell stool with the new Shell chair (Note 2018). The underlying thinking behind the design has been to find the right balance between the distinctive lines of the stool and a chair that projects its own unique identity. The aim has been to retain the subtle curves of the seat shell and the construction of the frame with its slightly angled legs. The chair provides a comfortable seating angle and an ideal degree of flexibility that follows the contours of the body and responds to its movements.


Depending on how you choose to combine seat shell, textiles and surface finish, you can change the personality of Shell to blend seamlessly into its surroundings. Such versatility means that Shell can be used in virtually any setting you wish. The chair makes a handsome match with many of Karl Andersson & Söner’s tables and, thanks to its comfort and sleek lines, Shell is an ideal choice of chair in canteens, lunchrooms, restaurants and cafés. The chair is manufactured in oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash. Choose an all-wood chair or versions with a covered seat, or fully upholstered in fabric or leather. Cold-cured foam padding. Please enquire for details of other finish.

Specification
  • The chair is manufactured in oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash. Choose an all-wood chair or versions with a covered seat, or fully upholstered in fabric or leather. Cold-cured foam padding. Please enquire for details of other finish.

Technical specification
  • Unique ref.shell-shst_45s
  • Product familySeating
  • Product groupShell
  • TypeObject (single object)
  • Date of publishing2018-09-18
  • Edition number1
  • Height (mm)825
  • Width (mm)405
  • Depth (mm)525
Related
  • Material mainWood
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)5
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit