This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SIGN - Storage

Unique ref.: SIxxx
Brand: Karl Andersson & Söner
Product family: Sign
Product group: Storage
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (4)

Sanna Lindström came to Karl Andersson & Söner to do her thesis on Carl Malmsten School. She made an open shelf / room divider, which consisted of a number of identical units. By self-stacking in different ways, you could get a variety of heights and shapes. In the development process the shelf got more sections, pivotal support and base and top panel. In 2009 the production started. Sign is a highly flexible and varied shelf that can be used as storage for books and binders, as a TV or shoe rack or as a room divider in homes or offices.

The shelf unit consists of a base, add-on sections and a top panel. They are assembled with invisible metal pins, making it easy to self-assemble and take apart and thus adapt Signed to new needs. When an add-on section is used as a top panel the hole fitted with a visible metal pin. The base has adjustable screws. Please note: combinations higher than 1500 mm must be fixed to the wall using the wall anchor supplied. Below you find a simple CAD program where you can build your own custom-made Sign storage.

The shelf unit consists of a base, add-on sections and a top panel. They are assembled with invisible metal pins, making it easy to self-assemble and take apart and thus adapt Signed to new needs. When an add-on section is used as a top panel the hole fitted with a visible metal pin. The base has adjustable screws. Please note: combinations higher than 1500 mm must be fixed to the wall using the wall anchor supplied. Below you find a simple CAD program where you can build your own custom-made Sign storage.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®