This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

STEELO - Seating

Unique ref.: SO105
Brand: Karl Andersson & Söner
Product family: Steelo
Product group: Seating
Width (mm): 1050
Height (mm): 470
Depth (mm): 1050
Date of publishing: 2014-11-25
Edition number: 2
Type: Object (single object)
Download (4)

Steelo (David Regestam Junichi Tokuda 2012) is a contemporary ‘ottoman’ that is positively brimming over with personality. The design plays on the natural contrasts of the materials while also making full use of their individual properties and characteristics. Steelo can be open and welcoming, or closed and protective depending on how you look at it. The extruded metal base comes in a black lacquer, chrome lacquer or copper finish as standard. Note that oxidation marks may occur on copper. This is a natural process during production and is not reason for complaint. Seat cushion covered in leather or fabric. Steelo is ideal wherever people need to pause and take a break in their daily routine.

Steelo (David Regestam Junichi Tokuda 2012) is a contemporary ‘ottoman’ that is positively brimming over with personality. The design plays on the natural contrasts of the materials while also making full use of their individual properties and characteristics. Steelo can be open and welcoming, or closed and protective depending on how you look at it. The extruded metal base comes in a black lacquer, chrome lacquer or copper finish as standard. Note that oxidation marks may occur on copper. This is a natural process during production and is not reason for complaint. Seat cushion covered in leather or fabric. Steelo is ideal wherever people need to pause and take a break in their daily routine


Material main: Steel
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 26

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8224
Uniclass 1.4 Description: Stools
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®