Publish your products
STUDY - Showcase

STUDY - Showcase

The idea behind the Study (Karlsson & Björk 2017) folding table is to have an easy-to-fold table made entirely of wood and, by incorporating thin legs and tabletop into its construction, to maximise space for its user. The table is also simple to fold and move. You don’t need to turn Study upside down in order to fold it. This table has an integrated “protective skirt” on the front edge and at the sides. With the handle that is milled into the rim, it is also easy to carry when folded.

Study comes in lengths of 900, 1200, and 1400 mm and in widths of 450 and 600 mm. The table is 66 mm when it is folded. The tabletop and rim are made of blockboard with veneers in oak, birch, ash, standard stains on ash and white glazed oak or ash. Table top is also available in laminate (white, black matte, oak, birch or ash) and black desktop. The legs are made of solid wood. The tables can be linked together with the help of elastic straps that are standard. Accessories include trolleys on which up to eight tables can be stored. Use Study to furnish lecture rooms, conference locations, schools, hotels, churches etc.

Specification
  • The idea behind the Study (Karlsson & Björk 2017) folding table is to have an easy-to-fold table made entirely of wood and, by incorporating thin legs and tabletop into its construction, to maximise space for its user. The table is also simple to fold and move. You don’t need to turn Study upside down in order to fold it. This table has an integrated “protective skirt” on the front edge and at the sides. With the handle that is milled into the rim, it is also easy to carry when folded.

    Study comes in lengths of 900, 1200, and 1400 mm and in widths of 450 and 600 mm. The table is 66 mm when it is folded. The tabletop and rim are made of blockboard with veneers in oak, birch, ash, standard stains on ash and white glazed oak or ash. Table top is also available in laminate (white, black matte, oak, birch or ash) and black desktop. The legs are made of solid wood. The tables can be linked together with the help of elastic straps that are standard. Accessories include trolleys on which up to eight tables can be stored. Use Study to furnish lecture rooms, conference locations, schools, hotels, churches etc.

Technical specification
  • Unique ref.study-showcase
  • Product familyTable
  • Product groupStudy
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit