We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Stix - table

Unique ref.: SX1395
Brand: Karl Andersson & Söner
Product family: Stix
Product group: Table
Width (mm): 950
Height (mm): 450
Date of publishing: 2015-09-10
Edition number: 1
Type: Object (single object)
Download (5)
Stix coffee table, design Fredrik Torsteinsen (2015), has a glass tabletop that seems almost to float in the air above the slender, turned wooden legs. The transparent glass top draws attention to this underframe and to the expert craftsmanship that has gone into producing it. Available in a choice of oak, birch, ash and our standard range of stains on ash, Stix is the perfect complement to both armchairs and sofas.


Material main: Wood
Material secondary: Glass
Designed in: Norway
Manufactured in: Sweden
Weight Net (Kg): 25

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®