This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

TERASSO - Storage

Unique ref.: TE150x
Brand: Karl Andersson & Söner
Product family: Storage
Product group: Terasso
Date of publishing: 2016-06-09
Edition number: 1
Type: Object (single object)

Terasso (Tony Almén Peter Gest 2016) is a bookshelf inspired by transparency and airiness. The result is shelves that open up and let the light in which creates better surfaces for visual display. Everything from books to magazines and decorative objects can be arranged in various combinations to suit different needs and tastes. You can position Terasso centrally in a room as a room divider or against a wall. It comes in three different heights.Terasso has a frame made of solid wood with shelves made in veneered MDF with solid wood trims. Choose from ash, standard stains on ash and white glazed ash. Adjustable feet on the legs.

Terasso (Tony Almén Peter Gest 2016) is a bookshelf inspired by transparency and airiness. The result is shelves that open up and let the light in which creates better surfaces for visual display. Everything from books to magazines and decorative objects can be arranged in various combinations to suit different needs and tastes. You can position Terasso centrally in a room as a room divider or against a wall. It comes in three different heights.Terasso has a frame made of solid wood with shelves made in veneered MDF with solid wood trims. Choose from ash, standard stains on ash and white glazed ash. Adjustable feet on the legs.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_30_78
Uniclass 2015 Description: Shelves and storage units
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 17
OmniClass Title: Residential Storage Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®