Unique ref.: | TIxxx |
---|---|
Brand: | Karl Andersson & Söner |
Product family: | Thinner |
Product group: | Table |
Date of publishing: | 2014-11-25 |
Edition number: | 1 |
Type: | Object (single object) |
This table with its slender, elegant lines and the shape of the table is reminiscent of an airplane wing, a construction that ensures good stability. Thinner (Tobias Berneth 2008) received the “Design S/Swedish Design Award” in 2008. The table is available in heights 400, 480, 730 and 900 mm and several different tabletop sizes. The tabletop itself is (six) 6 mm thick and comes in a white compact laminate finish or black stain on ash. The table comes pre-assembled. Castors and a choice of cable management channels as accessories. Thinner is ideal for use in the living room, lobby, entrance hall, conference room or dining room, and also makes a practical desk, both in the office and at home.
This table with its slender, elegant lines and the shape of the table is reminiscent of an airplane wing, a construction that ensures good stability. Thinner (Tobias Berneth 2008) received the “Design S/Swedish Design Award” in 2008. The table is available in heights 400, 480, 730 and 900 mm and several different tabletop sizes. The tabletop itself is (six) 6 mm thick and comes in a white compact laminate finish or black stain on ash. The table comes pre-assembled. Castors and a choice of cable management channels as accessories. Thinner is ideal for use in the living room, lobby, entrance hall, conference room or dining room, and also makes a practical desk, both in the office and at home.
Product url: | https://www.karl-andersson.se/uk/8.1024/thinner |
---|---|
Installation instructions: | https://www.karl-andersson.se/products/Doc.ashx?t=5&f=Thinner+2015+till+he... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.karl-andersson.se/products/Doc.ashx?t=2&f=Thinner_2019.pdf |
Instruction video: | https://www.youtube.com/watch?v=GMfNc5L7f-w |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/karlandersson/product/tixxx
Material main: | Laminate |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Tables |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8343 |
Uniclass 1.4 Description: | Tables |
BIMobject®