Katrin System Electric Towel Dispenser - Black

Unique ref.: 104438
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 299
Height (mm): 434
Depth (mm): 234
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Feeds the next sheet automatically # Fast and easy to use; sheet always available # High capacity - 800 sheets to a roll is enough to dry hands 400-530 times - ideal in high traffic areas # Designed to ensure all the paper on the roll is used # Very low power consumption -Powered by 4 x LR20 1.5 V batteries (not supplied) # Controlled consumption for high traffic washrooms


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: China
Weight Net (Kg): 2.78

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-76-60
Description: Paper Roll Dispensers
Code: 35-76-60
Description: Paper Roll Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®