Katrin Toilet 2-Roll Dispenser - Black

Unique ref.: 104452
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: TOILET TISSUE DISPENSER
Width (mm): 145
Height (mm): 300
Depth (mm): 145
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Practical dispenser for conventional toilet rolls # Holds 2 toilet rolls (including 115 mmluxury quality rolls) # Made from ABS Plastic Robust and reliable # Inspection window shows when it is time to refill the paper # Suitable for left and right hand corners (switchable roll holder) # Simple to load, install and maintain # Lockable


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.71

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-75-88
Description: Toilet Roll Holders
Code: 35-75-88
Description: Toilet Roll Holders
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®