Katrin Ease Foam Soap Dispenser - Black

Unique ref.: 104490
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: SOAP DISPENSER
Width (mm): 105
Height (mm): 315
Depth (mm): 110
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Sensoric foam soap dispenser # Made from ABS plastic # Uses 1000ml foam soap cartridges (for up to 2,500 portions) # Uses 4 x AA batteries (not supplied) - enough power for 30,000 doses # Compact design for hygienic use # Simple to install, load and maintain # Can be used with or without a key # Not available in Finland


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Norway
Manufactured in:
Weight Net (Kg): 0.62

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8246
Description: Soap holders/dispensers
Code: PR-35-76-80
Description: Soap Dispensers
Code: 35-76-80
Description: Soap Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®