Katrin Ease Air Freshener Dispenser - Black

Unique ref.: 104513
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: AIR FRESHENER DISPENSER
Width (mm): 94
Height (mm): 192
Depth (mm): 80
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Electronic dispenser that produces an even aroma level 24 hours a day for one month # Easy to open with a button on top of the dispenser # Silent # Low energy consumption. Powered by one LR20 1.5 V battery (not supplied) # Three different modes: light detection, ON 24/7, OFF (to disconnect mode).


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.235

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8433
Description: Display furniture
Code: PR-35-75-02
Description: Air Fresheners
Code: 35-75-02
Description: Air Fresheners
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®