Inclusive Katrin System Toilet Dispenser - Black

Unique ref.: 104605
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: TOILET TISSUE DISPENSER
Width (mm): 154
Height (mm): 313
Depth (mm): 174
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Holds two System toilet rolls # The lock can be used with or without a key # Seamless dispensing with drop-down roll system and adjustable roll brake # Easy and quick to refill # Can be refilled while the second roll is in use, so tissue is always available # 1360 - 1600 sheets, depending on paper quality # Two versions available: with or without core catcher # Better paper accessibility at the front of the dispenser opening # No searching around inside the dispenser opening for the loose end of the paper roll


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Slovakia
Weight Net (Kg): 0.871

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-75-88
Description: Toilet Roll Holders
Code: 35-75-88
Description: Toilet Roll Holders
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®