Unique ref.: | 22564 |
---|---|
Brand: | Katrin |
Product family: | Dispenser |
Product group: | Napkin Dispenser |
Width (mm): | 191 |
Height (mm): | 159 |
Depth (mm): | 124 |
Date of publishing: | 2017-05-02 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.katrin.com/en/products/dispensersandbins/papernapkindispenser/... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.katrin.com/en/products/dispensersandbins/papernapkindispenser/... |
Technical description: | https://www.katrin.com/en/products/dispensersandbins/papernapkindispenser/... |
Instruction video: | |
GTIN code: | 6414301022564 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/katrin/product/22564
Material main: | Plastic |
---|---|
Material secondary: | |
Designed in: | China |
Manufactured in: | China |
Weight Net (Kg): | 0.67 |
BIMobject Category: | Sanitary - Dispensers |
---|---|
IFC classification: | Furniture |
Code: | L8244 |
Description: | Sanitary dispensers |
Code: | PR-31-76 |
Description: | Sanitary Dispensing And Disposal Units |
Uniclass 2015 Code: | Pr_40_70_22 |
Uniclass 2015 Description: | Dispensers and acceptance units |
OmniClass Number: | 23-31 25 23 13 |
OmniClass Title: | Sanitary Napkin Dispenser With Disposal Units |