Publish your products
Inclusive Katrin Hand Towel S Dispenser - White
Inclusive Katrin Hand Towel S Dispenser - White
    Katrin

    Inclusive Katrin Hand Towel S Dispenser - White

    • Compact Hand towel dispenser for low traffic areas or narrow spaces • An open, flexible dispenser solution where all folded hand towels fit, a part of our freedom of choice concept • This provides a longlasting dispenser solution • Serves the visitor one sheet at a time, which gives controlled consumption • Keyless function possibility • Transparent backplate for easy assembling • Transparent side plates makes it easy to see when it is time to refill • Lock opens from top down, for easy filling in tight spaces
    Technical specification
    • Unique ref.88942
    • Product familyWASHROOM DISPENSER
    • Product groupHAND TOWEL DISPENSER
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    • Height (mm)329
    • Width (mm)300
    • Depth (mm)135
    Related
    • Material mainPlastic
    • Material secondaryPolycarbonate
    • Designed inPoland
    • Manufactured inRomania
    • Weight Net (Kg)0.93
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit