Inclusive Katrin Gigant S Dispenser - White

Unique ref.: 90069
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: TOILET TISSUE DISPENSER
Width (mm): 239
Height (mm): 245
Depth (mm): 151
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Toilet roll dispensers for Gigant toilet rolls # The lock can be used with or without a key # The whole paper roll can be used economically with integrated stub roll holder # Big toilet rolls for high frequency usage # Easy paper tear-off to all sides and all edges # No searching around inside the dispenser opening for the loose end of the paper roll # Katrin Gigant S Dispensers are suitable for S sized Gigant rolls # New flexible roll brake for better dispensing


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: France
Weight Net (Kg): 0.75

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-76-90
Description: Toilet Paper Bulk Dispensers
Code: 35-76-90
Description: Toilet Paper Bulk Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®