We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Inclusive Katrin Centerfeed M Dispenser - White

Unique ref.: 90120
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 263
Height (mm): 403
Depth (mm): 240
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
Download (5)
# The lock can be used with or without a key
# Easy to insert a new roll through the open space inside the loading section
# No searching around inside the dispenser opening for the loose end of the paper roll
# Safe cutting system
# Many different tissue paper options, both coreless and rolls with detachable cores


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: France
Weight Net (Kg): 1.586

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8243
Uniclass 1.4 Description: Towel dispensers
Uniclass 2.0 Code: PR-35-76-60
Uniclass 2.0 Description: Paper Roll Dispensers
NBS Reference Code: 35-76-60
NBS Reference Description: Paper Roll Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved