Unique ref.: | 90144 |
---|---|
Brand: | Katrin |
Product family: | WASHROOM DISPENSER |
Product group: | TOILET TISSUE DISPENSER |
Width (mm): | 154 |
Height (mm): | 402 |
Depth (mm): | 174 |
Date of publishing: | 2015-12-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.katrin.com/en/products/dispensersandbins/plasticdispensersandb... |
---|---|
Installation instructions: | https://www.katrin.com/en/products/dispensersandbins/plasticdispensersandb... |
COBie Product Data Sheet: | http://www.katrin.com/en/solutions-products/Pages/productdetails.aspx?prod... |
Product certification: | https://www.katrin.com/en/products/dispensersandbins/plasticdispensersandb... |
Technical description: | https://www.katrin.com/en/products/dispensersandbins/plasticdispensersandb... |
Instruction video: | https://www.katrin.com/en/products/dispensersandbins/plasticdispensersandb... |
GTIN code: | 6414300090144 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/katrin/product/90144
Material main: | Plastic |
---|---|
Material secondary: | Polycarbonate |
Designed in: | Germany |
Manufactured in: | Slovakia |
Weight Net (Kg): | 0.912 |
BIMobject Category: | Sanitary - Dispensers |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Code: | L8243 |
Description: | Towel dispensers |
Code: | PR-35-75-88 |
Description: | Toilet Roll Holders |
Code: | 35-75-88 |
Description: | Toilet Roll Holders |