Inclusive Katrin Hand Towel M Dispenser - White

Unique ref.: 90168
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 301
Height (mm): 450
Depth (mm): 146
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# The cover opens upwards for Hand Towel M for easy refilling # The lock can be used with or without a key # Supporting ribs support the stack of tissues in the Hand Towel M Dispenser, making dispensing lighter and hold the stack in place when refilling the dispenser # Katrin Hand Towel M Functions with all Katrin folding tissue paper types: C-Fold, Non Stop, One Stop and Zig Zag with a maximum width of 240 mm


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Slovakia
Weight Net (Kg): 1.658

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-76-61
Description: Paper Towel Dispensers
Code: 35-76-61
Description: Paper Towel Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®