This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Katrin Ease Air Freshener Dispenser - White

Unique ref.: 92001
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: AIR FRESHENER DISPENSER
Width (mm): 98
Height (mm): 195
Depth (mm): 85
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
Download (12)
# Electronic dispenser that produces an even aroma level 24 hours a day for one month # Easy to open with a button on top of the dispenser # Silent # Low energy consumption. Powered by one LR20 1.5 V battery (not supplied) # Three different modes: light detection, ON 24/7, OFF (to disconnect mode).


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.235

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L75425
Uniclass 1.4 Description: Air fresheners
Uniclass 2.0 Code: PR-35-75-02
Uniclass 2.0 Description: Air Fresheners
NBS Reference Code: 35-75-02
NBS Reference Description: Air Fresheners
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®