Inclusive Katrin System Roll Towel Dispenser - Black

Unique ref.: 92025
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 335
Height (mm): 403
Depth (mm): 216
Date of publishing: 2015-12-14
Edition number: 1
Type: Requirement Object
# A full range of Katrin hand drying roll tissue qualities available # The cover opens upwards for for easy refilling # Inserting a roll into the dispenser is done by simply letting the paper drop freely, pulling it until the marked line, and closing the cover # The fully opening cutting mechanism is easily accessible and simple to clean # When paper is not visible, there is an easy-to-use PUSH bar for paper feeding # Braille instructions are provided for visually impaired on the PUSH bar # Controlled consumption, minimum resistance to draw and high capacity: 420 - 800 sheets per roll depending on quality # The lock can be used with or without a key # The whole roll is always used. Almost fully used rolls automatically drop into the stub roll position when the roll has a diameter of approximately 7.5 cm # The empty cores can simply be pulled out side wards from the back of the dispenser and recycled # Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene) # Paper consumption is easy to control, thanks to the transparent side panels # Katrin Inclusive Dispensers are quality checked by Bureau Veritas for performance, durability, Hazardous substances, Workmanship, Controlled production


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: France
Weight Net (Kg): 3.202

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-75-88
Description: Toilet Roll Holders
Code: 35-75-88
Description: Toilet Roll Holders
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®