Inclusive Katrin Centerfeed S Dispenser - Black

Unique ref.: 92100
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 186
Height (mm): 344
Depth (mm): 174
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
The lock can be used with or without a key
Easy to insert a new roll through the open space inside the loading section
No searching around inside the dispenser opening for the loose end of the paper roll
Safe cutting system
Many different tissue paper options, both coreless and rolls with detachable cores


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: France
Weight Net (Kg): 0.978

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8433
Description: Display furniture
Code: PR-35-76-60
Description: Paper Roll Dispensers
Code: 25
Description: Wall And Barrier Elements
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®