Inclusive Katrin Centerfeed M Dispenser - Black

Unique ref.: 92124
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 263
Height (mm): 403
Depth (mm): 240
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
The lock can be used with or without a key
Easy to insert a new roll through the open space
inside the loading section
No searching around inside the dispenser opening for the loose end of the paper roll
Safe cutting system
Many different tissue paper options, both coreless and rolls with detachable cores
The lock can be used with or without a key
Easy to insert a new roll through the open space
inside the loading section
No searching around inside the dispenser opening for the loose end of the paper roll
Safe cutting system
Many different tissue paper options, both coreless and rolls with detachable cores
The lock can be used with or without a key
Easy to insert a new roll through the open space
inside the loading section
No searching around inside the dispenser opening for the loose end of the paper roll
Safe cutting system
Many different tissue paper options, both coreless and rolls with detachable cores


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: France
Weight Net (Kg): 1.586

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-76-60
Description: Paper Roll Dispensers
Code: 35-76-60
Description: Paper Roll Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®