Inclusive Katrin Soap 1000 ml Dispenser - Black

Unique ref.: 92209
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: SOAP DISPENSER
Width (mm): 100
Height (mm): 291
Depth (mm): 130
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Same dispenser can be used for Liquid Wash, Foam Wash, Liquid Wash Sanitizer, Toilet Seat Sanitizer, Shower Gel # The lock can be used with or without a key # Easy to refill with new soap cartridge system # The full-face push cover makes using the dispenser effortless for all people # Braille instructions for visually impaired people


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Slovakia
Weight Net (Kg): 0.427

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8246
Description: Soap holders/dispensers
Code: PR-35-76-80
Description: Soap Dispensers
Code: 35-76-80
Description: Soap Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®