This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Katrin Lady Hygiene Bin 8 Litre - Black

Unique ref.: 92223
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: BIN
Width (mm): 240
Height (mm): 360
Depth (mm): 170
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
Download (4)
# 8 litres # Compact Design with flap lid # Made from ABS Plastic # Can be wall mounted, freeing up floor space # Light and simple to empty


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.71

BIMobject Category: Sanitary - Waste Bins
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L7235
Uniclass 1.4 Description: Waste disposal units
Uniclass 2.0 Code: PR-35-10-97
Uniclass 2.0 Description: Waste Bins
NBS Reference Code: 35-10-97
NBS Reference Description: Waste Bins
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®