Katrin Bin With Lid 50L - Black Katrin Bin With Lid 50L - Black
View previous images
View next images
Katrin

Katrin Bin With Lid 50L - Black

# Waste bin that holds 50 litres of paper, which means that the toilet environment stays clean # Made from ABS Plastic # Can be used with or without a lid # Can be wall mounted, freeing up floor space # Light, robust and simple to empty
Technical specification
  • Unique ref.92285
  • Collection setWASHROOM DISPENSER
  • CollectionBIN
  • TypeObject (single object)
  • Date of publishing2015-12-14
  • Edition number1
  • Height (mm)575
  • Width (mm)420
  • Depth (mm)280
Related
  • Material mainPlastic
  • Material secondaryPolycarbonate
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)2.8
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Czech Republic
Denmark
Estonia
Finland
France
Germany
Hungary
Latvia
Lithuania
Monaco
Norway
Poland
Slovakia
Sweden
United Kingdom
Jersey
Isle of Man
Guernsey
Austria
Belgium
Belarus
Bulgaria
Iceland
Ireland
Luxembourg
Moldova
Russia
Romania
Switzerland
Netherlands
Ukraine
Vatican City
Andorra
Faroe Islands
Liechtenstein