Katrin Resta Napkin Dispenser - Transparent/ Light Grey

Unique ref.: 962045
Brand: Katrin
Product family: Dispenser
Product group: Napkin Dispenser
Width (mm): 190
Height (mm): 145
Depth (mm): 400
Date of publishing: 2017-05-02
Edition number: 1
Type: Object (single object)
Mobile, easily positioned napkin dispenser. Transparent/grey ABS plastic. Fresh napkins are dispensed touch-free, one at a time. Suitable for all food service areas. Simple to load and maintain.


Material main: Plastic
Material secondary:
Designed in: China
Manufactured in: China
Weight Net (Kg): 0.99

BIMobject Category: Sanitary - Dispensers
IFC classification: Furniture
Code: L8244
Description: Sanitary dispensers
Code: PR-31-76
Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_70_22
Uniclass 2015 Description: Dispensers and acceptance units
OmniClass Number: 23-31 25 23 13
OmniClass Title: Sanitary Napkin Dispenser With Disposal Units
Powered by BIMobject®