This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Katrin Soap 1000 ml Dispenser - White Metal

Unique ref.: 982517
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND SOAP DISPENSER
Width (mm): 100
Height (mm): 275
Depth (mm): 124
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
Download (10)
Smart functional robust soap dispenser for foam soap
Holds 1000ml cartridges
Brushed steel (white)
Cartridge and pump form a closed unit, avoiding leakage and blockages in the pump
Reliable and hygienic
Simple to install, load and maintain
Lockable


Material main: Steel
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.98

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8246
Uniclass 1.4 Description: Soap holders/dispensers
Uniclass 2.0 Code: PR-35-76-80
Uniclass 2.0 Description: Soap Dispensers
NBS Reference Code: 35-76-80
NBS Reference Description: Soap Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®