Katrin Toilet 3-Roll Dispenser- White Metal

Unique ref.: 984503
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: TOILET PAPER DISPENSER
Width (mm): 116
Height (mm): 385
Depth (mm): 127
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
# Elegant dispenser for conventional toilet rolls
# Holds 3 toilet rolls
# Brushed steel (white)
# Robust and reliable
# Inspection window shows when it is time to refill the paper
# Simple to load
# Simple installation
# Lockable


Material main: Steel
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 1.48

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8243
Description: Towel dispensers
Code: PR-35-75-88
Description: Toilet Roll Holders
Code: 35-76-60
Description: Paper Roll Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®