Publish your products
Collection Uptown colour Beige Wall Tiles
Keraben
Archived

Collection Uptown colour Beige Wall Tiles

Natural stone is a key trend in interior design thanks to the beauty of its finishes and its broad-ranging styles. It can be used to create layouts with interplaying features or faded effects, all to stylish natural effect. Given all this, Keraben has extended its range of stone-effect wall and floor tiles, uniting all the properties of ceramic tiles with the beauty of stone. The UPTOWN collection by Keraben offers a new take on stone-effect porcelain tiles in a variety of different formats, while also incorporating four new shades of colour: White, Beige, Grey and Black. The collection is inspired by New York, with its emblematic stone buildings, tree-lined streets and trendy restaurants. All the charm of Manhattan - a district full of museums, classy stores and big residential avenues - is encapsulated in its innovative stone-effect tiles.
Specification
  • Wall Tile: 30x90: White, White Concept, White Art, Beige, Beige Concept, Beige Art, Grey Concept, Grey Art. Technical Issues: Colored Body Porcelain Base Mate Rectificated Sides Destonification: Product with very High Shade Variation (V4)
Technical specification
  • Unique ref.uptown_beige_revestimientos
  • Product familyWall Tiles
  • Product groupUptown
  • TypeBuilding Material
  • Date of publishing2017-09-25
  • Edition number1
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 15 13 17
  • OmniClass TitleClay Based Wall Tiles
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit