Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kerasan/products/b1752df7-025d-47b7-91c1-bbef1407d0a7
Home
Categories
Sanitary
Wash basins
ARREDO LAVABO 0285 washbasin
Unavailable in United States
kerasan srl
Follow
ARREDO LAVABO 0285 washbasin
ARREDO one hole free standing washbasin with overflow cm 65x40
Download
Technical specification
Technical specification
Unique ref.
ARREDOLAVABO0285washbasin
Product family
FLO collection
Product group
FLO
Type
Object (single object)
Date of publishing
2021-11-11
Edition number
1
Height (mm)
120
Width (mm)
650
Depth (mm)
400
Links
Links
Product url
https://www.kerasan.it/prodotti/ciotole-bagno/lavabo-65-monoforo.html
Technical description
https://www.kerasan.it/public/schede-tecniche/0285-Lavabo-65-monoforo.pdf
Related
Related
Material main
Ceramics
Material secondary
Fireclay
Designed in
Italy
Manufactured in
Italy
Weight Net (Kg)
13
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_15
Uniclass 2015 Description
Ceramic sinks
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
CSI UniFormat II Code
C10
CSI UniFormat II Title
INTERIOR CONSTRUCTION
Region availability
Europe
Italy
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download