Publish your products
Auxiliary Power Supplies

Auxiliary Power Supplies

The Auxiliary Power Supply (APS) is a UL 864, 10th-Edition-listed power supply. It is a 24-Vdc filtered-regulated and supervised unit that can easily be configured to provide additional notification appliance circuits (NACs) or auxiliary power for Mass Notification/Emergency Communication (MNEC), as well as life safety applications. The APS contains the circuitry to monitor and charge internal or external batteries. Its steel enclosure has room for up to two 24 ampere-hour batteries. The APS has four Class B (convertible to two Class A) NACs. These can be activated in one or two groups from the APS’s unique dual-input circuits. The APS has a door-mounted AC power indicator LED. The APS also has room for and can power a number of different modules. These can be Signature AA30 or AA50 dual-channel audio amplifiers, GSA-UIO modules and/or GSA-RELs. An MN-BRKT3F can also be installed. This bracket can accommodate an MN-FNS4C2F3 or MN-FNS8C2F3 Ethernet network switch, an MN-FVPN VoIP module and an MN-COM1S Communications module. The APS is available in 6.5 or 10 ampere models. Each output circuit has a capacity of three amperes; total current draw cannot exceed the unit’s rating.

Technical specification
  • Unique ref.auxiliary-power-supplies
  • Product familySafety Accessories, Infrastructure
  • Product groupPower Supply, System Support
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationElectric Distribution
  • Uniclass 2015 CodePr_60_70
  • Uniclass 2015 DescriptionPower supply products
  • CSI MasterFormat 2014 Code40 78 59
  • CSI MasterFormat 2014 TitlePower Supplies
  • OmniClass Number23-35 31 11
  • OmniClass TitlePower Supply Devices

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit