Publish your products
Genesis Strobe Expander G4E Series

Genesis Strobe Expander G4E Series

Genesis LED G4SE Strobe Expander offers both Mass Notification/Emergency Communication (MNEC) and Life Safety System notification capabilities without all the wall clutter of separate, or larger appliances. The G4SE offers ultra-low current consumption to reduce power requirements. The G4SE Strobe Expander accomplishes this by providing a separate, independently controlled strobe that fits readily behind a Genesis LED EG4S Series speaker or speaker-strobe or Genesis LED EG4 Series horn, strobe, or horn-strobe.

This attractive low-profile design allows a single, compact assembly to house three vital notification elements: a clear candela strobe that serves life safety requirements; a colored candela strobe that serves MNEC needs; and, a highly intelligible multi-tap, multi-purpose loudspeaker or temporal 3 horn.

The UL Listed Genesis LED G4SE Strobe Expander offers many of the advanced features found in the popular Genesis LED line of notification appliances, including ultra-low current draw. G4SE Strobe Expanders are 100 percent compatible with legacy Genesis appliances on the same circuit.

The G4SE packs two independent strobes and a loudspeaker or horn into one sleek, low-profile design that is actually slimmer than many other single-strobe units on the market today. Functionally and aesthetically, the G4SE Strobe Expander continues the Genesis LED tradition of excellence, quality and value.

Technical specification
  • Unique ref.genesis-strobe-expander-g4e-series
  • Product familyNotification Appliances
  • Product groupAudible, Visual Signaling Devices
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 63.13
  • CSI MasterFormat 2014 TitleFire Alarm Horns and Strobes
  • OmniClass Number23-29 31 17
  • OmniClass TitleVisible Fire Notification Devices

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit