Publish your products
Kinemoon style - Shower tray
KINEDO

Kinemoon style - Shower tray

Extra-flat tray with central waste, textured and colored

Specification
    • Available in 5 colours
    • Finish: Moonstone look and texture
    • Thickness: 26 mm
    • Shape: Square and rectangle
    • Colour coordinated, thin rectangular, metal waste cover, central to the tray (24 l/min)
    • Made from Biolex, a mineral composite. It is made up of mineral (80%), acrylic resin and gel coat surface. This unique finish not only looks good but is also robust and resistant to damage
    • Cuttable on four sides
    • Versatile: Can be placed on the floor, raised on feet or sunk into the floor to create a wet room look
    • Tray comes complete with:
      • Extra-flat waste
      • Metal waste cover to match your chosen tray colour
      • Tested to PN24. Equivalent test to DIN 51097 C
Technical specification
  • Unique ref.Kinemoon-style
  • Product familyThe shower
  • Product groupShower trays
  • TypeObject (single object)
  • Date of publishing2026-05-27
  • Edition number1
  • Height (mm)26
  • Width (mm)800
  • Depth (mm)1800
Related
  • Material main1C Polyurethane
  • Material secondaryComposite
  • Designed inFrance
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Shower trays

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City