Publish your products
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18
Thin Bricks / Brick Slips - King Size Collection LF18

    Thin Bricks / Brick Slips - King Size Collection LF18

    King Size Collection is a royal choice among clinker cladding tiles - an offer for people who value unusual style and who like to break routine. They stand out by their size, which is much larger than traditional formats. Longitudinal proportions allow you to create arrangements with an extremely elegant appearance, exposing smoothly running horizontal lines emphasizing the colorful melange of ceramics and metal. In the King Size collection there are 18 tile colors available: from strong red, smoky brown, through gray and shades of anthracite, to opalescent black.

    Technical specification
    • Unique ref.Obsidian_shadow_LF18
    • Product familyThin Bricks
    • Product groupTiles
    • TypeBuilding Material
    • Date of publishing2019-09-09
    • Edition number1
    • Height (mm)490
    • Width (mm)52
    • Depth (mm)14
    Related
    • Material mainCeramics
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Asia Europe
    Armenia
    Austria
    Georgia
    Belarus
    Kazakhstan
    Belgium
    Tajikistan
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Turkmenistan
    Croatia
    Uzbekistan
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit