Prestige wall panelPrestige wall panelPrestige wall panel
View previous images
View next images

Prestige wall panel

A through fix trapezoidal profiled insulated panel used vertically on the walls. . High performance insulation core (Quadcore and IPN are available) . Available in lengths from 2m to 19m with a cover width of 1000mm
Specification
  • Cover width: 1000mm
    Thickness: 40, 50, 60, 80,100,120,150mm
    External/internal steel th: 0,5/0,4mm standard
    Standard Lengths: 2-11,9m
    Longer lengths: 11,9 -19m
    Shorter lengths: <2m
    U values for Quadcore (W/m² K)
    40mm: 0,43
    50mm: 0,35
    60mm: 0,29
    80mm: 0,22
    100mm: 0,18
    120mm: 0,15
    150mm: 0,12
Technical specification
  • Unique ref.Kingspan_Prestige_Wall_Panel
  • Collection setWall panel
  • Collectioninsulated wall panels
  • TypeObject (single object)
  • Date of publishing2018-01-01
  • Edition number1
  • Width (mm)1000
Related
  • Material mainPolyisocyanurate PIR
  • Material secondarySteel
  • Designed inTurkey
  • Manufactured inTurkey
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJH
  • Uniclass 1.4 DescriptionCladding/Covering
  • Uniclass 2.0 CodeSS-25-20
  • Uniclass 2.0 DescriptionWall Cladding Systems
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
  • NBS Reference Code25-20
  • NBS Reference DescriptionWall Cladding Systems
  • CSI MasterFormat 2014 Code06 83 00
  • CSI MasterFormat 2014 TitleComposite Paneling
  • OmniClass Number23-13 37 13
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Asia Africa
Afghanistan
Egypt
Bahrain
Algeria
Iran
Angola
Iraq
Benin
Israel
Botswana
Jordan
Burkina Faso
Kuwait
Burundi
Lebanon
Cameroon
Oman
Cape Verde
Palestine
Central African Republic
Qatar
Chad
Saudi Arabia
Comoros
Syria
Côte d'Ivoire
Turkey
Democratic Republic of the Congo
United Arab Emirates
Djibouti
Yemen
Equatorial Guinea
Armenia
Eritrea
Azerbaijan
Ethiopia
Bangladesh
Gabon
Bhutan
Ghana
British Indian Ocean Territory
Guinea
Brunei
Guinea-Bissau
Cambodia
Kenya
China
Lesotho
Christmas Island
Liberia
Cocos (Keeling) Islands
Libya
Georgia
Madagascar
Hong Kong
Malawi
India
Mali
Indonesia
Mauritania
Japan
Mauritius
Kazakhstan
Mayotte
Kyrgyzstan
Morocco
Laos
Mozambique
Macau
Namibia
Malaysia
Niger
Maldives
Nigeria
Mongolia
Republic of the Congo
Myanmar (Burma)
Reunion
Nepal
Rwanda
North Korea
Saint Helena
Pakistan
São Tomé and Príncipe
Philippines
Senegal
Singapore
Seychelles
South Korea
Sierra Leone
Sri Lanka
Somalia
Taiwan
South Africa
Tajikistan
South Sudan
Thailand
Sudan
Turkmenistan
Swaziland
Uzbekistan
Tanzania
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe