Publish your products
Megalambri wall panel
Megalambri wall panel
    Archived

    Megalambri wall panel

    The Kingspan Architectural Wall panel System KS103 is an insulated wall panel system offering a variety of profile options. Megalambri profile have 10mm high ribs. It is a secret-fix system and is available in a range of insulation depths and offers economic but aesthetic solutions to designers, contractors and clients alike and suitable for horizontal and vertical applications. . High performance insulation core. High performance insulation core. (Quadcore and IPN are available) . Distinct profiles are available, providing comprehensive design choice and all profiles integrate with each other . Available in lengths from 2m to 13m with a cover width of 1030mm
    Specification
    • Cover width: 1030mm Thickness: 40, 50, 60, 80,100mm External/internal steel th: 0,5/0,4mm standard Standard Lengths: 2-11,9m Longer lengths: 11,9 -19m Shorter lengths: <2m U values for Quadcore (W/m² K) 40mm: 0,54 50mm: 0,43 60mm: 0,34 80mm: 0,25 100mm: 0,19
    Technical specification
    • Unique ref.Kingspan_Megalambri_Wall_Panel
    • Product familyWall panel
    • Product groupinsulated wall panels
    • TypeObject (single object)
    • Date of publishing2018-01-01
    • Edition number1
    • Width (mm)1030
    Related
    • Material mainPolyisocyanurate PIR
    • Material secondarySteel
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_25_71_14
    • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
    • CSI MasterFormat 2014 Code06 83 00
    • CSI MasterFormat 2014 TitleComposite Paneling
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls