Task chair 6000 6244N34
Kinnarps

Task chair 6000 6244N34

Together with its sister the 8000, the 6000 is a real favourite in European offices. Over two million chairs have found their way to satisfied users. One reason for this success is the combination of timeless design, good ergonomics, numerous adjustment possibilities and great freedom to adapt to personal taste. The 6000 features a FreeFloat tilting mechanism with ergonomically correct freedom of movement. There are four different backrests, two seats and two kinds of armrest to choose from. Most combinations are also available with headrests.
Technical specification
  • Unique ref.6244N34
  • Collection setTask chairs
  • Collection6000
  • TypeObject (single object)
  • Date of publishing2014-02-17
  • Edition number1
  • Height (mm)410
  • Width (mm)450
  • Depth (mm)400
Related
  • Material mainFabric
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL853
  • Uniclass 1.4 DescriptionOffice furniture
  • Uniclass 2.0 CodePR-35-12-57
  • Uniclass 2.0 DescriptionOffice Chairs
  • NBS Reference Code35-12-57
  • NBS Reference DescriptionOffice Chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City